![]() |
![]() |
Data Structures | |
union | ECC_NISTP192_Param |
Union to access ECC_NISTP192 curve params in bytes or words. More... | |
Macros | |
#define | ECCParams_NISTP192_LENGTH 24 |
Length of NIST P192 curve parameters in bytes. More... | |
Variables | |
const ECC_NISTP192_Param | ECC_NISTP192_generatorX |
X coordinate of the generator point of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_generatorY |
Y coordinate of the generator point of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_prime |
Prime of the generator point of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_a |
'a' constant of the ECC_NISTP192 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b). More... | |
const ECC_NISTP192_Param | ECC_NISTP192_b |
'b' constant of the ECC_NISTP192 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b). More... | |
const ECC_NISTP192_Param | ECC_NISTP192_order |
Order of the generator point of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_k_mont |
'k' in Montgomery domain of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_a_mont |
'a' in Montgomery domain of the ECC_NISTP192 curve. More... | |
const ECC_NISTP192_Param | ECC_NISTP192_b_mont |
'b' in Montgomery domain of the ECC_NISTP192 curve. More... | |
#define ECCParams_NISTP192_LENGTH 24 |
Length of NIST P192 curve parameters in bytes.
const ECC_NISTP192_Param ECC_NISTP192_generatorX |
X coordinate of the generator point of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_generatorY |
Y coordinate of the generator point of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_prime |
Prime of the generator point of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_a |
'a' constant of the ECC_NISTP192 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b).
const ECC_NISTP192_Param ECC_NISTP192_b |
'b' constant of the ECC_NISTP192 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b).
const ECC_NISTP192_Param ECC_NISTP192_order |
Order of the generator point of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_k_mont |
'k' in Montgomery domain of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_a_mont |
'a' in Montgomery domain of the ECC_NISTP192 curve.
const ECC_NISTP192_Param ECC_NISTP192_b_mont |
'b' in Montgomery domain of the ECC_NISTP192 curve.