Data Length Code for use with CAN_RxBufElement & CAN_TxBufElement
§ CAN_DLC_0B
#define CAN_DLC_0B ((uint32_t)0U) |
§ CAN_DLC_1B
#define CAN_DLC_1B ((uint32_t)1U) |
§ CAN_DLC_2B
#define CAN_DLC_2B ((uint32_t)2U) |
§ CAN_DLC_3B
#define CAN_DLC_3B ((uint32_t)3U) |
§ CAN_DLC_4B
#define CAN_DLC_4B ((uint32_t)4U) |
§ CAN_DLC_5B
#define CAN_DLC_5B ((uint32_t)5U) |
§ CAN_DLC_6B
#define CAN_DLC_6B ((uint32_t)6U) |
§ CAN_DLC_7B
#define CAN_DLC_7B ((uint32_t)7U) |
§ CAN_DLC_8B
#define CAN_DLC_8B ((uint32_t)8U) |
§ CAN_DLC_12B
#define CAN_DLC_12B ((uint32_t)9U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_16B
#define CAN_DLC_16B ((uint32_t)10U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_20B
#define CAN_DLC_20B ((uint32_t)11U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_24B
#define CAN_DLC_24B ((uint32_t)12U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_32B
#define CAN_DLC_32B ((uint32_t)13U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_48B
#define CAN_DLC_48B ((uint32_t)14U) |
Equivalent to CAN_DLC_8B for classic CAN
§ CAN_DLC_64B
#define CAN_DLC_64B ((uint32_t)15U) |
Equivalent to CAN_DLC_8B for classic CAN