![]() |
![]() |
TI BLE5-Stack API Documentation
3.03.01.00
|
Connection Response format. More...
Data Fields | |
uint16 | dstCID |
Represents CID on device receiving request and sending response. | |
uint16 | initCredits |
Indicates number of LE-frames that peer device can send. | |
uint16 | mps |
uint16 | mtu |
uint16 | result |
Indicates outcome of connection request: L2CAP Connection Response Result Values. | |
Connection Response format.
uint16 mps |
Specifies Maximum PDU Payload Size (MPS) that can be received on this channel (Maximum Transmission Unit (MTU) for an outgoing/incoming L2CAP PDU.)
uint16 mtu |
Specifies maximum SDU (service data unit) size that can be received on this channel (Maximum Transmission Unit for an unsegmented outgoing/incoming L2CAP SDU)