![]() |
![]() |
TI BLE5-Stack API Documentation
3.03.01.00
|
Connection Request format. More...
Data Fields | |
uint16 | initCredits |
Indicates number of LE-frames that peer device can send. | |
uint16 | mps |
uint16 | mtu |
uint16 | psm |
LE PSM. | |
uint16 | srcCID |
Represents CID on device sending request and receiving response. | |
Connection Request format.
uint16 mps |
Specifies Maximum PDU Payload Size (MPS) that can be received on this channel (Maximum Transmission Unit (MTU) for an outgoing/incoming L2CAP PDU.)
uint16 mtu |
Specifies maximum SDU (service data unit) size that can be received on this channel (Maximum Transmission Unit for an unsegmented outgoing/incoming L2CAP SDU)