![]() |
![]() |
Hardware specific settings for a LED module. More...
#include <LED.h>
Data Fields | |
uint_least8_t | index |
LED_Type | type |
Hardware specific settings for a LED module.
This structure should be defined and provided by the application. The index should be correspond to the desired pin in either the PWM or GPIO config tables depending on the requested LED_Type.
uint_least8_t LED_HWAttrs::index |
Index into GPIO or PWM config array
LED_Type LED_HWAttrs::type |