44 #ifndef ti_drivers_adc_ADCLPF3__include 45 #define ti_drivers_adc_ADCLPF3__include 53 #include <ti/devices/DeviceFamily.h> 54 #include DeviceFamily_constructPath(driverlib/adc.h) Definition: ADCLPF3.h:104
ADCLPF3 Hardware attributes These fields are used by driverlib APIs and therefore must be populated b...
Definition: ADCLPF3.h:123
ADCLPF3_Reference_Source
Specifies the source of the ADC reference voltage.
Definition: ADCLPF3.h:89
uint8_t internalChannel
Definition: ADCLPF3.h:132
Definition: ADCLPF3.h:108
ADCLPF3_Resolution_Bits resolutionBits
Definition: ADCLPF3.h:142
uint16_t samplingDuration
Definition: ADCLPF3.h:140
Definition: ADCLPF3.h:105
ADCLPF3 Object.
Definition: ADCLPF3.h:153
uint8_t adcInputDIO
Definition: ADCLPF3.h:126
uint8_t adcRefNegDIO
Definition: ADCLPF3.h:130
const ADC_FxnTable ADCLPF3_fxnTable
uint_fast32_t refVoltage
Definition: ADCLPF3.h:136
ADCLPF3_Clock_Divider adcClkkDivider
Definition: ADCLPF3.h:144
Analog to Digital Conversion (ADC) Input Driver.
Definition: ADCLPF3.h:106
Definition: ADCLPF3.h:109
bool returnAdjustedVal
Definition: ADCLPF3.h:134
Definition: ADCLPF3.h:110
The definition of an ADC function table that contains the required set of functions to control a spec...
Definition: ADC.h:354
ADCLPF3_Reference_Source refSource
Definition: ADCLPF3.h:138
bool isOpen
Definition: ADCLPF3.h:156
uint8_t adcRefPosDIO
Definition: ADCLPF3.h:128
ADCLPF3_Clock_Divider
ADC clock-divider.
Definition: ADCLPF3.h:102
Definition: ADCLPF3.h:107
bool isProtected
Definition: ADCLPF3.h:158
Definition: ADCLPF3.h:111
ADCLPF3_Resolution_Bits
Resolution of ADC-conversion.
Definition: ADCLPF3.h:66