Memory Map

The devices supported by the SimpleLink Low Power F3 SDK each contain several memory regions, including RAM and Flash. This section aims to show how these memory regions are utilized by the stack and user application.

The stack library configuration memory map can be seen below. See Single Project Configuration for more information on the configuration.

The following table contains the Memory Map for the CC23xx.

Memory Section

Starting Address

Size (bytes)

Description

Flash

0x00000000

60

Cortex Interrupt Vecs

Application / Stack Code

SNV

1-2 pages

Simple Non-Volatile Storage

Last Flash Page

88

Customer Configuration

RAM

0x20000000

RAMVEC_SIZE

Interrupt Vector Table in RAM for dynamic Hwi creation

.bss and .data

ICall heap

RTOS kernel system stack

Note

At the table above, the following variables are platform dependent.

  • Flash Size:

    • CC2340R21 : 256 kB

    • CC2340R5 : 512 kB

  • RAM Size:

    • CC2340R21 : 28 kB

    • CC2340R5 : 36 kB

  • RAMVEC_SIZE : 216 B