![]() |
![]() |
TI BLE5-Stack API Documentation
3.03.01.00
|
Files | |
file | att.h [code] |
ATT layer interface. | |
file | bcomdef.h [code] |
Type definitions and macros for BLE stack. | |
file | gap.h [code] |
GAP layer interface. | |
file | gap_advertiser.h [code] |
GAP Advertiser layer interface. | |
file | gap_initiator.h [code] |
GAP Initiator layer interface. | |
file | gap_scanner.h [code] |
GAP Scanner layer interface. | |
file | gapbondmgr.h [code] |
file | gapgattserver.h [code] |
file | gatt.h [code] |
GATT layer interface. | |
file | gattservapp.h [code] |
GATTServApp layer interface. | |
file | hci.h [code] |
HCI layer interface. | |
file | hci_tl.h [code] |
Types, constants, external functions etc. for the BLE HCI Transport Layer. | |
file | l2cap.h [code] |
L2CAP layer interface. | |
file | linkdb.h [code] |
file | sm.h [code] |
This file contains the interface to the SM. | |
file | uble.h [code] |
This file contains configuration, initialization, and parameter management of Micro BLE Stack. It also contains interfacing between Micro BLE Stack and the application. | |
file | ugap.h [code] |
Micro BLE GAP API. | |