![]() |
![]() |
Structure for bit timing calculation. Bit timing related to data phase will be valid only if CAN-FD mode and bit rate switching are enabled and will be '0' otherwise. More...
#include <MCAN.h>
Data Fields | |
uint32_t | nomRatePrescalar |
uint32_t | nomTimeSeg1 |
uint32_t | nomTimeSeg2 |
uint32_t | nomSynchJumpWidth |
uint32_t | dataRatePrescalar |
uint32_t | dataTimeSeg1 |
uint32_t | dataTimeSeg2 |
uint32_t | dataSynchJumpWidth |
Structure for bit timing calculation. Bit timing related to data phase will be valid only if CAN-FD mode and bit rate switching are enabled and will be '0' otherwise.
< Any read access to the Protocol Status Register re-initializes the LEC to
uint32_t MCAN_BitTimingParams::nomRatePrescalar |
Nominal Baud Rate Pre-scaler Interpreted by MCAN as the value in this field + 1. Range:[0x0-0x1FF]
uint32_t MCAN_BitTimingParams::nomTimeSeg1 |
Nominal Time segment before sample point Interpreted by MCAN as the value in this field + 1. Range:[0x0-0xFF]
uint32_t MCAN_BitTimingParams::nomTimeSeg2 |
Nominal Time segment after sample point Interpreted by MCAN as the value in this field + 1. Range:[0x0-0x7F]
uint32_t MCAN_BitTimingParams::nomSynchJumpWidth |
Nominal (Re)Synchronization Jump Width Interpreted by MCAN as the value in this field + 1. Range:[0x0-0x7F]
uint32_t MCAN_BitTimingParams::dataRatePrescalar |
Data Baud Rate Pre-scaler Interpreted by MCAN as the value in this field + 1. Range:[0x0-0x1F]
uint32_t MCAN_BitTimingParams::dataTimeSeg1 |
Data Time segment before sample point Interpreted by MCAN as the value in this field + 1. Range:[0x0-0x1F]
uint32_t MCAN_BitTimingParams::dataTimeSeg2 |
Data Time segment after sample point Interpreted by MCAN as the value in this field + 1. Range:[0x0-0xF]
uint32_t MCAN_BitTimingParams::dataSynchJumpWidth |
Data (Re)Synchronization Jump Width Interpreted by MCAN as the value in this field + 1. Range:[0x0-0xF]