LogSinkUART Hardware attributes. More...
#include <LogSinkUART.h>
Data Fields | |
unsigned char * | bufPtr |
size_t | bufSize |
uint32_t | baudRate |
UART2_Parity | parity |
uint32_t | uartIndex |
LogSinkUART Hardware attributes.
unsigned char* LogSinkUART_HWAttrs::bufPtr |
Pointer to intermediate ring buffer
size_t LogSinkUART_HWAttrs::bufSize |
Size of bufPtr
uint32_t LogSinkUART_HWAttrs::baudRate |
UART2 baudRate
UART2_Parity LogSinkUART_HWAttrs::parity |
UART2 parity
uint32_t LogSinkUART_HWAttrs::uartIndex |
UART2 instance index