52 #ifndef ti_drivers_power_PowerCC27XX_ 53 #define ti_drivers_power_PowerCC27XX_ 59 #include <ti/devices/DeviceFamily.h> 60 #include DeviceFamily_constructPath(inc/hw_pmctl.h) 61 #include DeviceFamily_constructPath(inc/hw_clkctl.h) 62 #include DeviceFamily_constructPath(inc/hw_lrfddbell.h) 63 #include DeviceFamily_constructPath(inc/hw_memmap.h) 64 #include DeviceFamily_constructPath(inc/hw_types.h) 65 #include DeviceFamily_constructPath(driverlib/pmctl.h) 72 #define PowerCC27XX_RESUMETIMESTANDBY 400 75 #define PowerCC27XX_TOTALTIMESTANDBY 500 78 #define PowerCC27XX_WAKEDELAYSTANDBY 100 87 #define PowerCC27XX_PERIPH_GROUP_M 0xFF00 88 #define PowerCC27XX_PERIPH_GROUP_CLKCTL0 0x0000 89 #define PowerCC27XX_PERIPH_GROUP_CLKCTL1 0x0100 90 #define PowerCC27XX_PERIPH_GROUP_LRFD 0x0200 91 #define PowerCC27XX_PERIPH_BIT_INDEX_M 0x00FF 96 typedef uint16_t PowerLPF3_Resource;
102 #define PowerLPF3_PERIPH_GPIO (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_GPIO_S) 105 #define PowerLPF3_PERIPH_UART0 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_UART0_S) 108 #define PowerLPF3_PERIPH_UART1 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_UART1_S) 111 #define PowerLPF3_PERIPH_I2C0 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_I2C0_S) 114 #define PowerLPF3_PERIPH_SPI0 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_SPI0_S) 117 #define PowerLPF3_PERIPH_SPI1 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_SPI1_S) 120 #define PowerLPF3_PERIPH_ADC0 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_ADC0_S) 123 #define PowerLPF3_PERIPH_AES (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_LAES_S) 126 #define PowerLPF3_PERIPH_DMA (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_DMA_S) 129 #define PowerLPF3_PERIPH_I2S (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_I2S_S) 132 #define PowerLPF3_PERIPH_LGPT0 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_LGPT0_S) 135 #define PowerLPF3_PERIPH_LGPT1 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_LGPT1_S) 138 #define PowerLPF3_PERIPH_LGPT2 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_LGPT2_S) 141 #define PowerLPF3_PERIPH_LGPT3 (PowerCC27XX_PERIPH_GROUP_CLKCTL0 | CLKCTL_DESCEX0_LGPT3_S) 144 #define PowerLPF3_PERIPH_HSM (PowerCC27XX_PERIPH_GROUP_CLKCTL1 | CLKCTL_DESCEX1_HSM_S) 147 #define PowerLPF3_PERIPH_VCE (PowerCC27XX_PERIPH_GROUP_CLKCTL1 | CLKCTL_DESCEX1_VCE_S) 150 #define PowerLPF3_PERIPH_MCAN (PowerCC27XX_PERIPH_GROUP_CLKCTL1 | CLKCTL_DESCEX1_MCAN_S) 153 #define PowerLPF3_PERIPH_LFRD_TRC (PowerCC27XX_PERIPH_GROUP_LRFD | LRFDDBELL_CLKCTL_TRC_S) 156 #define PowerLPF3_PERIPH_LFRD_S2RRAM (PowerCC27XX_PERIPH_GROUP_LRFD | LRFDDBELL_CLKCTL_S2RRAM_S) 164 #define PowerCC27XX_NUMRESOURCES_CLKCTL0 31 165 #define PowerCC27XX_NUMRESOURCES_CLKCTL1 7 166 #define PowerCC27XX_NUMRESOURCES_LRFD 12 170 #define PowerLPF3_STANDBY 0x1 173 #define PowerLPF3_ENABLE 1 174 #define PowerLPF3_DISABLE 0 184 #define PowerLPF3_DISALLOW_SHUTDOWN 0 187 #define PowerLPF3_DISALLOW_STANDBY 1 190 #define PowerLPF3_DISALLOW_IDLE 2 193 #define PowerLPF3_NEED_FLASH_IN_IDLE 3 196 #define PowerCC27XX_NUMCONSTRAINTS 4 207 #define PowerLPF3_ENTERING_STANDBY (1 << 0) 210 #define PowerLPF3_ENTERING_SHUTDOWN (1 << 1) 213 #define PowerLPF3_AWAKE_STANDBY (1 << 2) 218 #define PowerLPF3_HFXT_AVAILABLE (1 << 3) 223 #define PowerLPF3_LFCLK_SWITCHED (1 << 4) 226 #define PowerCC27XX_NUMEVENTS 5 336 return (PowerLPF3_ResetReason)PMCTLGetResetReason();
355 HWREG(PMCTL_BASE + PMCTL_O_SLPCTL) = PMCTL_SLPCTL_SLPN_DIS;
static void PowerLPF3_releaseLatches(void)
Unlatch all IOs.
Definition: PowerCC27XX.h:353
Definition: PowerCC27XX.h:278
Definition: PowerCC27XX.h:282
Definition: PowerCC27XX.h:310
Definition: PowerCC27XX.h:300
Clock interface for the RTOS Porting Interface.
void(* Power_PolicyInitFxn)(void)
Power policy initialization function pointer.
Definition: Power.h:401
Definition: PowerCC27XX.h:294
Definition: PowerCC27XX.h:311
void PowerLPF3_stopAFOSC(void)
Stop the AFOSC.
Definition: PowerCC27XX.h:292
void PowerCC27XX_standbyPolicy(void)
The STANDBY Power Policy.
Definition: PowerCC27XX.h:284
Definition: PowerCC27XX.h:298
Definition: PowerCC27XX.h:288
void(* Power_PolicyFxn)(void)
Power policy function pointer.
Definition: Power.h:406
PowerLPF3_ResetReason
Reasons the device has booted or rebooted.
Definition: PowerCC27XX.h:273
Power_PolicyFxn policyFxn
The Power Policy function.
Definition: PowerCC27XX.h:267
Global configuration structure.
Definition: PowerCC27XX.h:230
void PowerCC27XX_schedulerDisable(void)
void PowerLPF3_selectLFXT(void)
Select LFXT as LFCLK source.
PowerLPF3_AfoscFreq
The possible frequencies to configure the AFOSC to.
Definition: PowerCC27XX.h:308
Power_PolicyInitFxn policyInitFxn
The Power Policy's initialization function.
Definition: PowerCC27XX.h:238
Definition: PowerCC27XX.h:280
Definition: PowerCC27XX.h:296
Definition: PowerCC27XX.h:276
Definition: PowerCC27XX.h:312
void PowerLPF3_selectLFOSC(void)
Select LFOSC as LFCLK source.
static PowerLPF3_ResetReason PowerLPF3_getResetReason(void)
Returns the reason for the most recent reset or wakeup.
Definition: PowerCC27XX.h:334
Definition: PowerCC27XX.h:286
Definition: PowerCC27XX.h:290
Hardware Interrupt module for the RTOS Porting Interface.
void PowerCC27XX_doWFI(void)
The wait for interrupt (WFI) policy.
void PowerCC27XX_schedulerRestore(void)
int_fast16_t PowerLPF3_startAFOSC(PowerLPF3_AfoscFreq frequency)
Start the AFOSC.