TI BLE5-Stack API Documentation
3.02.04.00
|
Data Fields | |
unsigned int | cEncKey:1 |
Set to distribute central encryption key. | |
unsigned int | cIdKey:1 |
Set to distribute central identity key. | |
unsigned int | cLinkKey:1 |
Set to derive central link key from central LTK. | |
unsigned int | cReserved:4 |
Reserved for central - don't use. | |
unsigned int | cSign:1 |
Set to distribute central signing key. | |
unsigned int | pEncKey:1 |
Set to distribute peripheral encryption key. | |
unsigned int | pIdKey:1 |
Set to distribute peripheral identity key. | |
unsigned int | pLinkKey:1 |
Set to derive peripheral link key from peripheral LTK. | |
unsigned int | pReserved:4 |
Reserved for peripheral - don't use. | |
unsigned int | pSign:1 |
Set to distribute peripheral signing key. | |
Key Distribution field - True or False fields