TI BLE5-Stack API Documentation
3.02.04.00
|
Data Fields | |
uint16_t | intervalMax |
Maximum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms) | |
uint16_t | intervalMin |
Minimum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms) | |
uint16_t | latency |
Number of LL latency connection events (0x0000 - 0x03e8) | |
uint16_t | timeout |
Connection Timeout (0x000A - 0x0C80 * 10 ms) | |
Peripheral Preferred Connection Parameters.
This is used to set the GGS_PERI_CONN_PARAM_ATT param with GGS_SetParameter