![]() |
![]() |
TI BLE5-Stack API Documentation
3.02.04.00
|
Macros | |
#define | GAP_ADTYPE_128BIT_COMPLETE 0x07 |
Service: Complete list of 128-bit UUIDs. | |
#define | GAP_ADTYPE_128BIT_MORE 0x06 |
Service: More 128-bit UUIDs available. | |
#define | GAP_ADTYPE_16BIT_COMPLETE 0x03 |
Service: Complete list of 16-bit UUIDs. | |
#define | GAP_ADTYPE_16BIT_MORE 0x02 |
Service: More 16-bit UUIDs available. | |
#define | GAP_ADTYPE_32BIT_COMPLETE 0x05 |
Service: Complete list of 32-bit UUIDs. | |
#define | GAP_ADTYPE_32BIT_MORE 0x04 |
Service: More 32-bit UUIDs available. | |
#define | GAP_ADTYPE_3D_INFO_DATA 0x3D |
3D Information Data | |
#define | GAP_ADTYPE_ADV_INTERVAL 0x1A |
Advertising Interval. | |
#define | GAP_ADTYPE_APPEARANCE 0x19 |
Appearance. | |
#define | GAP_ADTYPE_FLAGS 0x01 |
Gap Advertising Flags. | |
#define | GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 |
Discovery Mode: BR/EDR Not Supported. | |
#define | GAP_ADTYPE_FLAGS_GENERAL 0x02 |
Discovery Mode: LE General Discoverable Mode. | |
#define | GAP_ADTYPE_FLAGS_LIMITED 0x01 |
Discovery Mode: LE Limited Discoverable Mode. | |
#define | GAP_ADTYPE_LE_BD_ADDR 0x1B |
LE Bluetooth Device Address. | |
#define | GAP_ADTYPE_LE_ROLE 0x1C |
LE Role. | |
#define | GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 |
Complete local name. | |
#define | GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 |
Shortened local name. | |
#define | GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF |
#define | GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D |
Simple Pairing OOB Tag: Class of device (3 octets) | |
#define | GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E |
Simple Pairing OOB Tag: Simple Pairing Hash C (16 octets) | |
#define | GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F |
Simple Pairing OOB Tag: Simple Pairing Randomizer R (16 octets) | |
#define | GAP_ADTYPE_PERIPHERAL_CONN_INTERVAL_RANGE 0x12 |
#define | GAP_ADTYPE_POWER_LEVEL 0x0A |
TX Power Level: 0xXX: -127 to +127 dBm. | |
#define | GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 |
Public Target Address. | |
#define | GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 |
Random Target Address. | |
#define | GAP_ADTYPE_SERVICE_DATA 0x16 |
Service Data - 16-bit UUID. | |
#define | GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 |
Service Data - 128-bit UUID. | |
#define | GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 |
Service Data - 32-bit UUID. | |
#define | GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 |
Service Solicitation: list of 128-bit Service UUIDs. | |
#define | GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 |
Service Solicitation: list of 16-bit Service UUIDs. | |
#define | GAP_ADTYPE_SIGNED_DATA 0x13 |
Signed Data field. | |
#define | GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D |
Simple Pairing Hash C-256. | |
#define | GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E |
Simple Pairing Randomizer R-256. | |
#define | GAP_ADTYPE_SM_OOB_FLAG 0x11 |
Security Manager OOB Flags. | |
#define | GAP_ADTYPE_SM_TK 0x10 |
Security Manager TK Value. | |
These are the data type identifiers for the data tokens in the advertisement data field.
#define GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF |
Manufacturer Specific Data: first 2 octets contain the Company Identifier Code followed by the additional manufacturer specific data
#define GAP_ADTYPE_PERIPHERAL_CONN_INTERVAL_RANGE 0x12 |
Min and Max values of the connection interval (2 octets Min, 2 octets Max) (0xFFFF indicates no conn interval min or max)