![]() |
![]() |
TI BLE5-Stack API Documentation
3.02.02.00
|
Write Request format. More...
Data Fields | |
uint8 | cmd |
Command Flag. | |
uint16 | handle |
Handle of the attribute to be written (must be first field) | |
uint16 | len |
Length of value. | |
uint8 * | pValue |
Value of the attribute to be written (0 to ATT_MTU_SIZE-3) | |
uint8 | sig |
Authentication Signature status (not included (0), valid (1), invalid (2)) | |
Write Request format.
for method ATT_WRITE_REQ