Data Structures | |
union | ECC_NISTP224_Param |
Union to access ECC_NISTP256 curve params in bytes or words. More... | |
Macros | |
#define | ECCParams_NISTP224_LENGTH 28 |
Length of NIST P224 curve parameters in bytes. More... | |
#define | ECC_NISTP224_PARAM_LENGTH_WITH_PREFIX_BYTES (ECCParams_NISTP224_LENGTH + ECC_LENGTH_PREFIX_BYTES) |
Length in bytes of NISTP256 curve parameters including the prepended length word. More... | |
Variables | |
const ECC_NISTP224_Param | ECC_NISTP224_generatorX |
X coordinate of the generator point of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_generatorY |
Y coordinate of the generator point of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_prime |
Prime of the generator point of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_a |
'a' constant of the ECC_NISTP224 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b). More... | |
const ECC_NISTP224_Param | ECC_NISTP224_b |
'b' constant of the ECC_NISTP224 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b). More... | |
const ECC_NISTP224_Param | ECC_NISTP224_order |
Order of the generator point of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_k_mont |
'k' in Montgomery domain of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_a_mont |
'a' in Montgomery domain of the ECC_NISTP224 curve. More... | |
const ECC_NISTP224_Param | ECC_NISTP224_b_mont |
'b' in Montgomery domain of the ECC_NISTP224 curve. More... | |
#define ECCParams_NISTP224_LENGTH 28 |
Length of NIST P224 curve parameters in bytes.
#define ECC_NISTP224_PARAM_LENGTH_WITH_PREFIX_BYTES (ECCParams_NISTP224_LENGTH + ECC_LENGTH_PREFIX_BYTES) |
Length in bytes of NISTP256 curve parameters including the prepended length word.
const ECC_NISTP224_Param ECC_NISTP224_generatorX |
X coordinate of the generator point of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_generatorY |
Y coordinate of the generator point of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_prime |
Prime of the generator point of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_a |
'a' constant of the ECC_NISTP224 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b).
const ECC_NISTP224_Param ECC_NISTP224_b |
'b' constant of the ECC_NISTP224 curve when expressed in short Weierstrass form (y^2 = x^3 + a*x + b).
const ECC_NISTP224_Param ECC_NISTP224_order |
Order of the generator point of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_k_mont |
'k' in Montgomery domain of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_a_mont |
'a' in Montgomery domain of the ECC_NISTP224 curve.
const ECC_NISTP224_Param ECC_NISTP224_b_mont |
'b' in Montgomery domain of the ECC_NISTP224 curve.