![]() |
![]() |
TI BLE5-Stack API Documentation
3.02.01.00
|
LE Periodic Advertising Sync Established event. More...
Data Fields | |
uint8 | address [B_ADDR_LEN] |
Peer address. | |
uint8 | addrType |
Peer address type. | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint8 | clockAccuracy |
Peer Clock Accuracy. | |
osal_event_hdr_t | hdr |
osal event header | |
uint16 | periodicInterval |
Periodic interval. | |
uint8 | phy |
Peer PHY. | |
uint8 | sid |
Peer SID. | |
uint8 | status |
status of event | |
uint16 | syncHandle |
sync handle | |
LE Periodic Advertising Sync Established event.