![]() |
![]() |
TI BLE5-Stack API Documentation
3.02.01.00
|
Params used in the GapInit module
enum GapInit_PhyParamId_t |
GAP Initiator PHY Parameters
These can be set with GapInit_setPhyParam and read with GapInit_getPhyParam. The default values below refer to the values that are set at initialization.
Enumerator | |
---|---|
INIT_PHYPARAM_SCAN_INTERVAL | Scan Interval default: INIT_PHYPARAM_DFLT_SCAN_INTERVAL range: 4 - 16384 |
INIT_PHYPARAM_SCAN_WINDOW | Scan Window default: INIT_PHYPARAM_DFLT_SCAN_INTERVAL range: 4 - 16384 |
INIT_PHYPARAM_CONN_INT_MIN | Minimum Connection Interval
default: INIT_PHYPARAM_DFLT_CONN_INT_MIN range: 6 - 3200 |
INIT_PHYPARAM_CONN_INT_MAX | Maximum Connection Interval
default: INIT_PHYPARAM_DFLT_CONN_INT_MAX range: 6 - 3200 |
INIT_PHYPARAM_CONN_LATENCY | Slave Latency default: INIT_PHYPARAM_DFLT_CONN_LATENCY range: 0 - 499 |
INIT_PHYPARAM_SUP_TIMEOUT | Supervision Timeout default: INIT_PHYPARAM_DFLT_SUP_TIMEOUT range: 10 - 3200 |
INIT_PHYPARAM_MIN_CE_LEN | Minimum Length of Connection Event
default: INIT_PHYPARAM_DFLT_MIN_CE_LEN range: 0 - 0xFFFF |
INIT_PHYPARAM_MAX_CE_LEN | Maximum Length of Connection Event
default: INIT_PHYPARAM_DFLT_MAX_CE_LEN range: 0 - 0xFFFF |