![]() |
Z-Stack API Reference
3.2.0
|
#include <zstackmsg.h>
Data Fields | |
zstackmsg_HDR_t | hdr |
zstack_nwkFrameFwdNotification_t | req |
This message is sent from ZStack Thread to notify about a frame being forwared. This can be used to analyze the nwk traffic. This is enabled with a request to the stack with Zstackapi_SetNwkFrameFwdNotificationReq() The command ID for this message is zstackmsg_CmdIDs_SYS_NWK_FRAME_FWD_NOTIFICATION_IND.
zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields