![]() |
Z-Stack API Reference
3.2.0
|
#include <zstackmsg.h>
Data Fields | |
zstackmsg_HDR_t | hdr |
zstack_bdbAddInstallCodeReq_t * | pReq |
Send this message to the ZStack Thread to add an install code in the coordinator. This install code will be used with the device indicated by the IEEE address during joining. The command ID for this message is zstackmsg_CmdIDs_BDB_ADD_INSTALL_CODE_REQ.
zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields