![]() |
Z-Stack API Reference
3.2.0
|
#include <zstack.h>
Data Fields | |
afAddrType_t | addr |
uint32 | transID |
uint8 | seqNum |
Structure to send a Touchlink Scan Request.
afAddrType_t addr |
Device address, must be extended address mode
uint8 seqNum |
Sequence Number
uint32 transID |
The inter-PAN transaction identifier field is 32-bits in length and specifies an identifier for the inter-PAN transaction