![]() |
Z-Stack API Reference
3.2.0
|
#include <zstack.h>
Data Fields | |
uint8_t | transportRev |
zstack_BuildTypes | product |
Product information - build types. | |
uint8_t | majorRel |
Major release number. | |
uint8_t | minorRel |
Minor release number. | |
uint8_t | maintRel |
Maintenance revision number. | |
Structure to return the system version response.
uint8_t transportRev |
Transport protocol revision, this is set to a value of 2