![]() |
Z-Stack API Reference
3.2.0
|
#include <zstack.h>
Data Fields | |
uint8_t | pInstallCode [18] |
uint8_t | pExt [EXTADDR_LEN] |
Structure to send a BDB Add Install Code Request.
uint8_t pExt[EXTADDR_LEN] |
Extended address of the joining node
uint8_t pInstallCode[18] |
Install Code with CRC, buffer size of 18 bytes (16 bytes install code + 2 bytes CRC)