![]() |
Z-Stack API Reference
3.2.0
|
#include <zstack.h>
Data Fields | |
uint8_t | endpoint |
zstack_SimpleDescriptor_t * | pSimpleDesc |
zstack_NetworkLatency | latencyReq |
Structure to send an AF Register Request.
uint8_t endpoint |
The endpoint number 1-240 (0 is reserved). This is the subaddress of the node, and is used to receive data.
zstack_NetworkLatency latencyReq |
Network Latency Requirements: use zstack_NetworkLatency_NO_LATENCY_REQS
zstack_SimpleDescriptor_t* pSimpleDesc |
Pointer to the Simple Descriptor structure