ECDHCC26X2 Object. More...
#include <ECDHCC26X2.h>
Data Fields | |
bool | isOpen |
int_fast16_t | returnValue |
ECDH_CallbackFxn | callbackFxn |
ECDH_ReturnBehavior | returnBehavior |
ECDH_Operation | operation |
ECDH_OperationType | operationType |
ECDHCC26X2_FsmState | fsmState |
uint32_t | semaphoreTimeout |
uint32_t | resultAddress |
SwiP_Struct | callbackSwi |
ECDHCC26X2 Object.
The application must not access any member variables of this structure!
bool ECDHCC26X2_Object_::isOpen |
int_fast16_t ECDHCC26X2_Object_::returnValue |
ECDH_CallbackFxn ECDHCC26X2_Object_::callbackFxn |
ECDH_ReturnBehavior ECDHCC26X2_Object_::returnBehavior |
ECDH_Operation ECDHCC26X2_Object_::operation |
ECDH_OperationType ECDHCC26X2_Object_::operationType |
ECDHCC26X2_FsmState ECDHCC26X2_Object_::fsmState |
uint32_t ECDHCC26X2_Object_::semaphoreTimeout |
uint32_t ECDHCC26X2_Object_::resultAddress |
SwiP_Struct ECDHCC26X2_Object_::callbackSwi |