SimpleLink™ CC26x2 TI Thread User's Guide
1.02.01.00
  • Overview
  • CC26x2 Overview
  • TI-OpenThread Stack Software Development Environment
  • TI-OpenThread Stack Overview
  • Example Applications
  • Linux Border Router Quick Start
  • Creating Custom Applications
  • Custom Hardware
  • Packet Sniffer
  • Debugging
  • System Configuration (SysConfig)
  • EnergyTrace User Guide
  • Over-the-Air Download (OAD)
    • Introduction
    • Boot Image Manager (BIM)
    • OAD Image Header
    • OAD External Flash Image Header
    • Flash Layout for Off-Chip OAD
    • TI-OpenThread Native OAD
    • Non-native OAD
    • OAD Image Tool
    • Create a TI-OpenThread OAD Image
  • Migration Guide
SimpleLink™ CC26x2 TI Thread User's Guide
  • Docs »
  • Over-the-Air Download (OAD)

Over-the-Air Download (OAD)¶

Warning

TI-OpenThread OAD does not implement or perform any security or authentication mechanisms as part of the firmware update process. System developers should take measures to adequately authenticate peer devices and only accept and/or apply firmware images transferred from trusted sources via TI-OpenThread OAD.

  • Introduction
    • OAD Topology Overview
  • Boot Image Manager (BIM)
    • Overview & Software Architecture
    • Boot procedure
    • Locating and Preparing a user application
  • OAD Image Header
    • OAD Image Header Overview
    • OAD Core Image Header
    • OAD Image Header segments
  • OAD External Flash Image Header
    • Additional Fields in External Flash Image Header
  • Flash Layout for Off-Chip OAD
    • Constraints and Requirements for Off-chip OAD
    • Internal Flash Memory Layout
    • External Flash Memory Layout
  • TI-OpenThread Native OAD
    • System Overview
    • OAD Protocol
    • OAD Application Usage
    • TI-OpenThread OAD Examples
  • Non-native OAD
    • BLE OAD
  • OAD Image Tool
    • Running the tool
    • Running the Tool from Source
    • Required Arguments/Getting help
  • Create a TI-OpenThread OAD Image
    • OAD-Enable a Thread Image
    • Creating a Production Image
Next Previous

2016-2018, Texas Instruments, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale