Functions | |
uint32_t | RFCCpeIntGetAndClear (uint32_t ui32Mask) |
Get and clear CPE interrupt flags. More... | |
uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
Send a radio operation to the doorbell and wait for an acknowledgment. More... | |
void | RFCSynthPowerDown (void) |
This function implements a fast way to turn off the synthesizer. More... | |
void | RFCCpePatchReset (void) |
Reset previously patched CPE RAM to a state where it can be patched again. More... | |
uint8_t | RFCOverrideSearch (const uint32_t *pOverride, const uint32_t pattern, const uint32_t mask, const uint8_t searchDepth) |
uint32_t | RFCAnaDivTxOverride (uint8_t loDivider, uint8_t frontEndMode) |
Function to calculate the proper override run-time for the High Gain PA. More... | |
uint8_t | RFCOverrideUpdate (rfc_radioOp_t *pOpSetup, uint32_t *pParams) |
Function to update override list. More... | |
uint32_t | RFCHwIntGetAndClear (uint32_t ui32Mask) |
Get and clear HW interrupt flags. More... | |