#include "rf_mailbox.h"
Macros | |
Operation not finished | |
#define | IEEE_SUSPENDED 0x2001 |
Operation finished normally | |
#define | IEEE_DONE_OK 0x2400 |
Operation ended normally. More... | |
#define | IEEE_DONE_BUSY 0x2401 |
CSMA-CA operation ended with failure. More... | |
#define | IEEE_DONE_STOPPED 0x2402 |
Operation stopped after stop command. More... | |
#define | IEEE_DONE_ACK 0x2403 |
ACK packet received with pending data bit cleared. More... | |
#define | IEEE_DONE_ACKPEND 0x2404 |
ACK packet received with pending data bit set. More... | |
#define | IEEE_DONE_TIMEOUT 0x2405 |
Operation ended due to timeout. More... | |
#define | IEEE_DONE_BGEND 0x2406 |
operation ended More... | |
#define | IEEE_DONE_ABORT 0x2407 |
Operation finished with error | |
#define | IEEE_ERROR_PAR 0x2800 |
Illegal parameter. More... | |
#define | IEEE_ERROR_NO_SETUP 0x2801 |
Operation using Rx or Tx attempted when not in 15.4 mode. More... | |
#define | IEEE_ERROR_NO_FS 0x2802 |
Operation using Rx or Tx attempted without frequency synth configured. More... | |
#define | IEEE_ERROR_SYNTH_PROG 0x2803 |
Synthesizer programming failed to complete on time. More... | |
#define | IEEE_ERROR_RXOVF 0x2804 |
Receiver overflowed during operation. More... | |
#define | IEEE_ERROR_TXUNF 0x2805 |
#define IEEE_DONE_ABORT 0x2407 |
Operation aborted by command
#define IEEE_DONE_ACK 0x2403 |
ACK packet received with pending data bit cleared.
#define IEEE_DONE_ACKPEND 0x2404 |
ACK packet received with pending data bit set.
#define IEEE_DONE_BGEND 0x2406 |
operation ended
FG operation ended because necessary background level
#define IEEE_DONE_BUSY 0x2401 |
CSMA-CA operation ended with failure.
#define IEEE_DONE_OK 0x2400 |
Operation ended normally.
#define IEEE_DONE_STOPPED 0x2402 |
Operation stopped after stop command.
#define IEEE_DONE_TIMEOUT 0x2405 |
Operation ended due to timeout.
#define IEEE_ERROR_NO_FS 0x2802 |
Operation using Rx or Tx attempted without frequency synth configured.
#define IEEE_ERROR_NO_SETUP 0x2801 |
Operation using Rx or Tx attempted when not in 15.4 mode.
#define IEEE_ERROR_PAR 0x2800 |
Illegal parameter.
#define IEEE_ERROR_RXOVF 0x2804 |
Receiver overflowed during operation.
#define IEEE_ERROR_SYNTH_PROG 0x2803 |
Synthesizer programming failed to complete on time.
#define IEEE_ERROR_TXUNF 0x2805 |
Transmitter underflowed during operation
#define IEEE_SUSPENDED 0x2001 |
Operation suspended