#include "chipinfo.h"
Functions | |
ProtocolBitVector_t | ChipInfo_GetSupportedProtocol_BV (void) |
Returns bit vector showing supported protocols. More... | |
PackageType_t | ChipInfo_GetPackageType (void) |
Returns package type. More... | |
ChipFamily_t | ChipInfo_GetChipFamily (void) |
Returns chip family member. More... | |
ChipType_t | ChipInfo_GetChipType (void) |
Returns chip type. More... | |
HwRevision_t | ChipInfo_GetHwRevision (void) |
Returns chip HW revision. More... | |
void | ThisLibraryIsFor_CC13x2_CC26x2_HaltIfViolated (void) |
Verifies that current chip is CC13x2 or CC26x2 and never returns if violated. More... | |