Documentation Overview

Release notes and general information for SimpleLink CC2640R2 SDK

SDK Components

Bluetooth® 5 (BLE5-Stack) Documentation

Documentation to assist with developing a Bluetooth low energy (BLE) application supporting Bluetooth 5. To begin development from an existing project, start with the Migration and Porting Guides. To begin developing a new application with this SDK, start with the Getting Started Guide. Refer to the BLE5-Stack Release Notes for details about this protocol stack release.

Bluetooth® 3.x (BLE-Stack) Documentation

Documentation to assist with developing a Bluetooth Low Energy (BLE) application qualified to Bluetooth 5.1 (using features defined by Bluetooth 4.2). To begin development from an existing project, start with the Migration and Porting Guides. To begin developing a new application with this SDK, start with the Getting Started Guide. Refer to the BLE-Stack Release Notes for details about this protocol stack release.

TI Proprietary RF Documentation

Drivers Documentation

Documentation for SimpleLink MCU SDK drivers to interface with device peripherals (ADC, GPIO, UART, etc.)

Kernel Documentation

Documentation for the TI-RTOS SYS/BIOS Kernel which includes information about tasks, interrupts (Hwis, Swis), and synchronization modules (Semaphores, Events, etc.)

Instrumentation Documentation

Documentation for System Analyzer which provides visibility into runtime operation of your software

Third Party Documentation

Documentation for the FatFs file system module for embedded applications

Additional Online Support