![]() |
![]() |
LCD Parameters are used to with the LCD_open() call. Default values for these parameters are set using LCD_Params_init(). More...
#include <LCDDogm1286.h>
Data Fields | |
unsigned int | lcdWriteTimeout |
unsigned int | spiBitRate |
SPI_FrameFormat | spiFrameFormat |
LCD Parameters are used to with the LCD_open() call. Default values for these parameters are set using LCD_Params_init().
unsigned int LCD_Params::lcdWriteTimeout |
Timeout for write semaphore
unsigned int LCD_Params::spiBitRate |
SPI bit rate in Hz
SPI_FrameFormat LCD_Params::spiFrameFormat |
SPI frame format