CC26xx Driver Library
ddi.c File Reference
#include "ddi.h"

Functions

void DDI32RegWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Val)
 Write a 32 bit value to a register in the DDI slave. More...
 
void DDI16BitWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32WrData)
 Write a single bit using a 16-bit maskable write. More...
 
void DDI16BitfieldWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift, uint16_t ui32Data)
 Write a bit field via the DDI using 16-bit maskable write. More...
 
uint16_t DDI16BitRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask)
 Read a bit via the DDI using 16-bit read. More...
 
uint16_t DDI16BitfieldRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift)
 Read a bit field via the DDI using 16-bit read. More...