![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
Parameter Structure for SNP_setAdvData. More...
Data Fields | |
uint8_t * | pData |
Pointer to the advertisement data buffer to update, up to 31 Bytes. | |
uint8_t | type |
1 Byte Type of Advertisement data to update, see Adv. data buffer | |
Parameter Structure for SNP_setAdvData.
The maximum advertisement / scan response size is 31 Bytes.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.