![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
LE Data Length Change Event. More...
Data Fields | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint16 | connHandle |
connection handle | |
osal_event_hdr_t | hdr |
osal event header | |
uint16 | maxRxOctets |
maximum receive bytes | |
uint16 | maxRxTime |
maximum receive time | |
uint16 | maxTxOctets |
maximum transmission bytes | |
uint16 | maxTxTime |
maximum transmission time | |
LE Data Length Change Event.