![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
TRNGCC26XX Parameters. More...
Data Fields | |
uint32_t | clocksPerSample |
uint32_t | maxSamplesPerCycle |
uint32_t | minSamplesPerCycle |
TRNGCC26XX Parameters.
This holds the TRNG configuration parameters to be used.
uint32_t clocksPerSample |
Clock cycles per sample
uint32_t maxSamplesPerCycle |
Maximum number of samples per cycle
uint32_t minSamplesPerCycle |
Minimum number of samples per cycle