![]() |
![]() |
AESECBCC26XX Object. More...
#include <AESECBCC26XX.h>
Data Fields | |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
bool | threadSafe |
int_fast16_t | returnStatus |
AESECB_ReturnBehavior | returnBehavior |
AESECB_OperationType | operationType |
uint32_t | semaphoreTimeout |
AESECB_CallbackFxn | callbackFxn |
AESECB_Operation * | operation |
AESECBCC26XX Object.
The application must not access any member variables of this structure!
bool AESECBCC26XX_Object::isOpen |
bool AESECBCC26XX_Object::operationInProgress |
bool AESECBCC26XX_Object::operationCanceled |
bool AESECBCC26XX_Object::threadSafe |
int_fast16_t AESECBCC26XX_Object::returnStatus |
AESECB_ReturnBehavior AESECBCC26XX_Object::returnBehavior |
AESECB_OperationType AESECBCC26XX_Object::operationType |
uint32_t AESECBCC26XX_Object::semaphoreTimeout |
AESECB_CallbackFxn AESECBCC26XX_Object::callbackFxn |
AESECB_Operation* AESECBCC26XX_Object::operation |