Macros | Functions | Variables
SharpGrLib.h File Reference
#include <ti/drivers/SPI.h>
Include dependency graph for SharpGrLib.h:

Go to the source code of this file.

Macros

#define LANDSCAPE
 
#define MAX_PALETTE_COLORS   2
 
#define SHARP_BLACK   0x00
 
#define SHARP_WHITE   0xFF
 
#define SHARP_SEND_TOGGLE_VCOM_COMMAND   0x01
 
#define SHARP_SKIP_TOGGLE_VCOM_COMMAND   0x00
 
#define SHARP_LCD_TRAILER_BYTE   0x00
 
#define SHARP_VCOM_TOGGLE_BIT   0x40
 
#define SHARP_LCD_CMD_CHANGE_VCOM   0x00
 
#define SHARP_LCD_CMD_CLEAR_SCREEN   0x20
 
#define SHARP_LCD_CMD_WRITE_LINE   0x80
 
#define DPYCOLORTRANSLATE(c)   ((c != 0) ? c = 1 : c)
 

Functions

void SharpGrLib_sendToggleVCOMCommand ()
 
void SharpGrLib_init (SPI_Handle hSpi, uint32_t csPin)
 

Variables

const Graphics_Display_Functions g_sharpFxns
 

Macro Definition Documentation

§ LANDSCAPE

#define LANDSCAPE

§ MAX_PALETTE_COLORS

#define MAX_PALETTE_COLORS   2

§ SHARP_BLACK

#define SHARP_BLACK   0x00

§ SHARP_WHITE

#define SHARP_WHITE   0xFF

§ SHARP_SEND_TOGGLE_VCOM_COMMAND

#define SHARP_SEND_TOGGLE_VCOM_COMMAND   0x01

§ SHARP_SKIP_TOGGLE_VCOM_COMMAND

#define SHARP_SKIP_TOGGLE_VCOM_COMMAND   0x00

§ SHARP_LCD_TRAILER_BYTE

#define SHARP_LCD_TRAILER_BYTE   0x00

§ SHARP_VCOM_TOGGLE_BIT

#define SHARP_VCOM_TOGGLE_BIT   0x40

§ SHARP_LCD_CMD_CHANGE_VCOM

#define SHARP_LCD_CMD_CHANGE_VCOM   0x00

§ SHARP_LCD_CMD_CLEAR_SCREEN

#define SHARP_LCD_CMD_CLEAR_SCREEN   0x20

§ SHARP_LCD_CMD_WRITE_LINE

#define SHARP_LCD_CMD_WRITE_LINE   0x80

§ DPYCOLORTRANSLATE

#define DPYCOLORTRANSLATE (   c)    ((c != 0) ? c = 1 : c)

Function Documentation

§ SharpGrLib_sendToggleVCOMCommand()

void SharpGrLib_sendToggleVCOMCommand ( )

§ SharpGrLib_init()

void SharpGrLib_init ( SPI_Handle  hSpi,
uint32_t  csPin 
)

Variable Documentation

§ g_sharpFxns

const Graphics_Display_Functions g_sharpFxns
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale