TI BLE5-Stack API Documentation
1.01.13.00
|
Typedefs | |
typedef uint16(* | pfnVerifySecCB_t) (uint16 connHandle, uint8 id, l2capConnectReq_t *pReq) |
Callback function prototype to verify security when a Connection Request is received. More... | |
typedef uint16(* pfnVerifySecCB_t) (uint16 connHandle, uint8 id, l2capConnectReq_t *pReq) |
Callback function prototype to verify security when a Connection Request is received.
connHandle | - connection handle request was received on |
id | - identifier matches responses with requests |
pReq | - received connection request |