![]() |
![]() |
TI BLE5-Stack API Documentation
1.01.12.00
|
Connection Request format. More...
Data Fields | |
uint16 | initCredits |
Indicates number of LE-frames that peer device can send. | |
uint16 | mps |
Specifies maximum payload size that can be received on this channel. | |
uint16 | mtu |
Specifies maximum SDU size that can be received on this channel. | |
uint16 | psm |
LE PSM. | |
uint16 | srcCID |
Represents CID on device sending request and receiving response. | |
Connection Request format.