SimpleLink™ CC2640R2 SDK 4.30.00.08 Release Notes
Table of Contents
Introduction
SimpleLink™ CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on Texas Instruments SimpleLink Bluetooth® Low Energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2 users by packaging essential software components such as the BLE-Stack, TI-RTOS and peripheral drivers in one easy-to-use software package along with exhaustive documentation.
This is version 4_30_00_08 of the SimpleLink CC2640R2 SDK.
Documentation
Refer to the Documentation Overview below for developing Bluetooth Low Energy and other MCU applications with this SDK.
What’s New
- This release contains bug fixes for the blestack and ble5stack components.
- Refer to the Document Overview for the individual release notes and details for starting development with each SDK component
- SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
- Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release
Upgrade and Compatibility Information
- As a supplier of Bluetooth® Low Energy (BLE) solutions with a focus on interoperability and broad market adoption, we recommend to transition from proprietary Real Time Localization Toolbox (RTLS) software examples to the new RTLS software examples based on the Bluetooth 5.1 specification. These examples are included in the SimpleLink™ CC13x2 and CC26x2 software development kit 3.40 and later. For further information please contact your local TI sales representative.
- If you are migrating from TI BLE-Stack SDK 2.x.x, please review the CC2640-to-CC2640R2 Migration Guide
Operating System Support
- Windows® 7 SP1, Windows 8.1, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Mojave
Dependencies
SimpleLink CC2640R2 SDK 4_30_00_08 was built & tested on a Windows host platform using the following Integrated Development Environments (IDEs) and components. Using an IDE or toolchain version not listed below may result in compatibility issues with this SDK release.
- IAR Embedded Workbench: EWARM-8.32.2
- TI Code Composer Studio: CCS-9.0.0.00013
- TI Code Generation Tools for Arm: 18.12.2.LTS
- XDCTools: 3.51.03.28
Device Support
Development Board Support
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.