Changelog
Table of Contents
New Features
BLE5-Stack
ID | Summary |
---|---|
None | None |
BLE-Stack
ID | Summary |
---|---|
None | None |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIRTOS-1953 | Update CC26X0R2 driverlib which includes updated RF/BLE settings |
Fixed Issues
BLE5-Stack
ID | Summary |
---|---|
BLESTACK-5405 | Using GapAdv_loadByBuffer() changes both scan response and advertising data |
BLESTACK-5391 | Permissions for Device Name and Appearance are Write, must be Read |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5412 | Multi Role with predefined symbol MAX_NUM_BLE_CONNS=2 will require central device to enter passkey twice despite bonding successfully first time |
BLESTACK-5406 | Update Indication and Pairing Request on Same Connection Event Cause Connection Drop at Update Instant |
BLESTACK-5403 | Connection drops after numerous Channel Map Updates |
BLESTACK-5396 | Connection dropped with two Android master devices where second continuously reconnects |
BLESTACK-5363 | Stack Should not Allow Slave Security Requests to be Sent once Pairing has Started |
BLESTACK-5359 | Permissions for Device Name and Appearance are Write, must be Read |
BLESTACK-5357 | Simple peripheral stops responding during pairing with Moto E6 Plus |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-3843 | CC26XX I2C driver needs to power on module before initializing |
Known Issues and Limitations
BLE5-Stack
ID | Summary |
---|---|
BLETOOLS-14 | [BTool App] Discovered devices list is never cleared |
BLESTACK-5121 | host_test app with peripheral and observer cannot be built due to memory limitation |
BLESTACK-5120 | host_test app with central and broadcast cannot be built due to memory limitation |
BLESTACK-4058 | Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called |
BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test). Additional connections can be supported when using Cache-As-RAM |
BLESTACK-3834 | Periodic advertisements are not supported |
BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-3678 | Host test peripheral + central build is not supported |
BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5152 | Multi Role with Cache as RAM app fails to pair to 8 devices |
BLESTACK-5149 | [RTLS Passive] AoA angle calculation is deviated for boundary angles |
BLESTACK-5009 | Peer's RPA is not re-generated on address resolution timeout when local IRK is all zeros |
BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |