TI BLE5-Stack API Documentation
1.01.08.00
|
Data Fields | |
uint16_t | connectionHandle |
Connection handle of the update. | |
uint16_t | connLatency |
Connection Latency. | |
uint16_t | connTimeout |
Connection Timeout. | |
uint16_t | intervalMax |
Maximum Connection Interval. | |
uint16_t | intervalMin |
Minimum Connection Interval. | |
uint8_t | signalIdentifier |
L2CAP Signal Identifier. Must be 0 for LL Update. | |
Establish Link Request parameters
This is used by GAP_UpdateLinkParamReq