![]() |
![]() |
TI BLE5-Stack API Documentation
1.01.08.00
|
These are set via uble_setParameter. More...
Macros | |
#define | UBLE_PARAM_ADVCHANMAP (UBLE_PARAM_ADV_CMN_START+1) |
Advertising Channel map. More... | |
#define | UBLE_PARAM_ADVDATA (UBLE_PARAM_ADV_CMN_START+4) |
Advertising Data. More... | |
#define | UBLE_PARAM_ADVFLTPOLICY (UBLE_PARAM_ADV_SR_START+1) |
Advertising Filter Policy. More... | |
#define | UBLE_PARAM_ADVINTERVAL (UBLE_PARAM_ADV_CMN_START+0) |
Advertising Interval (n * 0.625 ms) More... | |
#define | UBLE_PARAM_ADVTYPE (UBLE_PARAM_ADV_CMN_START+2) |
Type of Advertising. More... | |
#define | UBLE_PARAM_RFPRIORITY (UBLE_PARAM_COMMON_START+0) |
Priority used for RF command scheduling. More... | |
#define | UBLE_PARAM_SCANRSPDATA (UBLE_PARAM_ADV_SR_START+0) |
Scan response Data. More... | |
#define | UBLE_PARAM_TIMETOADV (UBLE_PARAM_ADV_CMN_START+3) |
How early the application wants to get a notification before each advertising event happens (ms) More... | |
#define | UBLE_PARAM_TXPOWER (UBLE_PARAM_COMMON_START+1) |
TX Power. More... | |
These are set via uble_setParameter.
#define UBLE_PARAM_ADVCHANMAP (UBLE_PARAM_ADV_CMN_START+1) |
Advertising Channel map.
default: UBLE_ADV_CHAN_ALL
#define UBLE_PARAM_ADVDATA (UBLE_PARAM_ADV_CMN_START+4) |
#define UBLE_PARAM_ADVFLTPOLICY (UBLE_PARAM_ADV_SR_START+1) |
Advertising Filter Policy.
not implemented
default: TBD
range: TBD
#define UBLE_PARAM_ADVINTERVAL (UBLE_PARAM_ADV_CMN_START+0) |
Advertising Interval (n * 0.625 ms)
default: 1600
#define UBLE_PARAM_ADVTYPE (UBLE_PARAM_ADV_CMN_START+2) |
#define UBLE_PARAM_RFPRIORITY (UBLE_PARAM_COMMON_START+0) |
Priority used for RF command scheduling.
default: UBLE_RF_PRI_NORMAL
#define UBLE_PARAM_SCANRSPDATA (UBLE_PARAM_ADV_SR_START+0) |
#define UBLE_PARAM_TIMETOADV (UBLE_PARAM_ADV_CMN_START+3) |
How early the application wants to get a notification before each advertising event happens (ms)
The application is notified via the ugapBcastAdvDoneCb_t callback.
default: 0 (disabled)
range: 0-256
#define UBLE_PARAM_TXPOWER (UBLE_PARAM_COMMON_START+1) |
TX Power.
default: TX_POWER_0_DBM
range: URF_TX_Power