TI BLE-Stack for Bluetooth API Documentation
3.03.01.00
|
Parameter Structure for the Characteristic Write Request Indication data. More...
Data Fields | |
uint16_t | attrHandle |
2 Byte Handle of the characteristic value attribute being written | |
uint16_t | connHandle |
2 Byte Handle of the connection | |
uint16_t | offset |
2 Byte Offset of the characteristic to start writing to | |
uint8_t * | pData |
uint8_t | rspNeeded |
1 Byte Indicate if the AP must answer this indication or not, Options for Response Needed Field | |
Parameter Structure for the Characteristic Write Request Indication data.
Used for SNP_CHAR_WRITE_IND
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
uint8_t* pData |
Pointer to Data to write to the characteristic value, from snpCharWriteInd_t::offset to size of data (deduced from NPI frame length)