TI BLE-Stack for Bluetooth API Documentation
3.03.01.00
|
GAP_DEVICE_INIT_DONE_EVENT message format. More...
Data Fields | |
uint16 | dataPktLen |
HC_LE_Data_Packet_Length. | |
uint8 | devAddr [B_ADDR_LEN] |
Device's BD_ADDR. | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8 | numDataPkts |
HC_Total_Num_LE_Data_Packets. | |
uint8 | opcode |
GAP_DEVICE_INIT_DONE_EVENT | |
GAP_DEVICE_INIT_DONE_EVENT message format.
This message is sent to the app when the Device Initialization is done [initiated by calling GAP_DeviceInit()].