TI BLE-Stack for Bluetooth API Documentation
3.03.01.00
|
ECCROMCC26XX Parameters. More...
Data Fields | |
ECCROMCC26XX_CurveParams | curve |
ECCROMCC26XX_FreeCB | free |
ECCROMCC26XX_MallocCB | malloc |
int8_t | status |
uint32_t | timeout |
ECCROMCC26XX Parameters.
Holds a client's parameters for performing an ECC operation.
ECCROMCC26XX_CurveParams curve |
ECC Curve Parameters
ECCROMCC26XX_FreeCB free |
Free Callback
ECCROMCC26XX_MallocCB malloc |
Malloc Callback
int8_t status |
stored return status
uint32_t timeout |
Semaphore wait timeout