![]() |
![]() |
|
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Macros | |
| #define | ATT_CANCEL_PREPARED_WRITES 0x00 |
| Cancel all prepared writes. | |
| #define | ATT_HANDLE_BT_UUID_TYPE 0x01 |
| Handle and 16-bit Bluetooth UUID. | |
| #define | ATT_HANDLE_UUID_TYPE 0x02 |
| Handle and 128-bit UUID. | |
| #define | ATT_MIN_NUM_HANDLES 2 |
| Minimum number of handles in a single Read Multiple Request. | |
| #define | ATT_WRITE_COMMAND(method, cmd) ( ( (method) == ATT_WRITE_REQ ) && ( (cmd) == TRUE ) ) |
| ATT Write Command. | |
| #define | ATT_WRITE_PREPARED_VALUES 0x01 |
| Immediately write all pending prepared values. | |
| #define | GATT_ATTR_HANDLE_SIZE 0x02 |
| Number of octets attribute handle. | |
| #define | GATT_BASE_METHOD 0x40 |
| GATT Base Method. | |
| #define | GATT_INVALID_HANDLE 0x0000 |
| Invalid attribute handle. | |
| #define | GATT_MAX_ATTR_SIZE 512 |
| GATT Maximum length of an attribute value. | |
| #define | GATT_MAX_HANDLE 0xFFFF |
| Maximum attribute handle. | |
| #define | GATT_MAX_MTU 0xFFFF |
| Maximum MTU size. | |
| #define | GATT_MAX_NUM_PREPARE_WRITES 5 |
| GATT Maximum number of attributes that Attribute Server can prepare for writing per Attribute Client. | |
| #define | GATT_MIN_HANDLE 0x0001 |
| Minimum attribute handle. | |