![]() |
![]() |
AESCTRCC26XX Object. More...
#include <AESCTRCC26XX.h>
Data Fields | |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
int_fast16_t | returnStatus |
AESCTR_ReturnBehavior | returnBehavior |
AESCTR_OperationType | operationType |
uint32_t | semaphoreTimeout |
AESCTR_CallbackFxn | callbackFxn |
AESCTR_Operation * | operation |
AESCTRCC26XX Object.
The application must not access any member variables of this structure!
bool AESCTRCC26XX_Object::isOpen |
bool AESCTRCC26XX_Object::operationInProgress |
bool AESCTRCC26XX_Object::operationCanceled |
int_fast16_t AESCTRCC26XX_Object::returnStatus |
AESCTR_ReturnBehavior AESCTRCC26XX_Object::returnBehavior |
AESCTR_OperationType AESCTRCC26XX_Object::operationType |
uint32_t AESCTRCC26XX_Object::semaphoreTimeout |
AESCTR_CallbackFxn AESCTRCC26XX_Object::callbackFxn |
AESCTR_Operation* AESCTRCC26XX_Object::operation |