![]() |
![]() |
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.00.00
|
GAP_DEVICE_INFO_EVENT message format. More...
Data Fields | |
uint8 | addr [B_ADDR_LEN] |
Address of the advertisement or SCAN_RSP. | |
uint8 | addrType |
address type: Address Types | |
uint8 | dataLen |
Length (in bytes) of the data field (evtData) | |
uint8 | eventType |
Advertisement Type: GAP Advertising Report Event Types. | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8 | opcode |
GAP_DEVICE_INFO_EVENT | |
uint8 * | pEvtData |
Data field of advertisement or SCAN_RSP. | |
int8 | rssi |
Advertisement or SCAN_RSP RSSI. | |
GAP_DEVICE_INFO_EVENT message format.
This message is sent to the app during a Device Discovery Request, when a new advertisement or scan response is received.