TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.00.00
|
Advertising Parameters. More...
Data Fields | |
uint8 | channelMap |
Channel Map: Bit mask GAP Advertisement Channel Map. | |
uint8 | eventType |
Advertise Event Type: GAP Advertising Event Types. | |
uint8 | filterPolicy |
Filer Policy: GAP Advertiser Filter Scan Parameters. Ignored when directed advertising is used. | |
uint8 | initiatorAddr [B_ADDR_LEN] |
Initiator's addr - used only with connectable directed eventType (ADV_EVTTYPE_CONNECTABLE_DIRECTED). | |
uint8 | initiatorAddrType |
Initiator's address type: Address Types. | |
Advertising Parameters.